READY
ASCII - Command | READY |
|
| |
Syntax Transmit | READY |
| ||
Syntax Receive | READY <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 35DD (hex) | |
DIM | - | PROFIBUS PNU | 1821 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1 | DPR | 221 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Drive Status | EEPROM | No | |
Short Description | Status of the Software Enable |
Description
Requests the status of the internal software enable.
- READY = 0 Disabled
- READY = 1 Enabled