PTEACH
ASCII - Command | PTEACH |
|
| |
Syntax Transmit | PTEACH [Data] |
| ||
Syntax Receive | PTEACH <Data> | Available in |
| |
Type | Command | MMI | No | |
ASCII Format | Integer8 Integer8 | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | 0,1,..,180,192 .. 255 | DPR | No | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | Enabled (only RAM) / Disabled | Weightning |
| |
Start Firmware | 1.67 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Position Controller | EEPROM | - | |
Short Description | Teach-In Function | |||
Description
The command PTEACH can be used to accept the present position (from the position control loop) as the target position for a motion block.
Syntax: PTEACH QNR [ZNR]
- QNR Number of the source motion block
- ZNR Number of the target motion block
With the PTEACH command, the motion task ZNR is loaded in to a buffer store, the actual position is entered as the target position, and the complete motion task is written to the memory location for ZNR. If the number ZNR is not entered, then the motion task is written back to the memory location for QNR.
When the actual position is accepted, and depending on the state of the F_ART_CALCDAT bit for the type of motion task, the position is calculated either in increments (F_ART_CALCDAT=0) or as SI units (FART_CALCDAT=1).
If the number of the target motion task is within the Flash EEPROM range (1 ... 180) then the PTEACH command is only permitted while the output stage is disabled.