PPOTYP
ASCII - Command | PPOTYP |
|
| |
Syntax Transmit | PPOTYP |
| ||
Syntax Receive | PPOTYP <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 35D0 (hex) | |
DIM | - | PROFIBUS PNU | 1808 (dec) IND = 0000xxxx (bin) | |
Range | 2 | DPR | 208 (dec) | |
Default | 2 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.73 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Communication | EEPROM | Yes | |
Short Description | Profibus PPO Type |
Description
PPOTYP reads the PROFIBUS DP telegram type. The amplifier supports telegram type 2 (telegram consists of 10 words (20 bytes) and is divided into a PKW section (4 words) and a PZD section (6 words)). PPOTYP returns the value, 2.