PNOID
ASCII - Command | PNOID |
|
| |
Syntax Transmit | PNOID |
| ||
Syntax Receive | PNOID <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Integer32 | CANBus Object Number | 35CE (hex) | |
DIM | - | PROFIBUS PNU | 1806 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 206 (dec) | |
Default | - |
| ||
Opmode | - | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.73 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Communication | EEPROM | No | |
Short Description | PROFIBUS ID |
Description
The PNOID command reads out the identification number of the Drive. This number is used for the unique identification of the Drive as a participant in the PROFIBUS network. The ID is allocated and managed by the PROFIBUS User Organization.
This instrument ID is also part of the GSD (base data for the instrument).
PNOID returns the identification number 045D (hexadecimal).