PMODE
ASCII - Command | PMODE |
|
| |
Syntax Transmit | PMODE [Data] |
| ||
Syntax Receive | PMODE <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 35CD (hex) | |
DIM | - | PROFIBUS PNU | 1805 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1, 2 | DPR | 205 (dec) | |
Default | 1 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | Disabled + Reset (Coldstart) | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | Yes | Revision | 1.3 | |
Function Group | Basic Setup | EEPROM | Yes | |
Short Description | Line Phase Error Mode |
Description
The PMODE parameter configures the response of the amplifier to the failure of a mains supply phase.
- PMODE=0 no warning, no fault message, current limited to max. 4A
- PMODE=1 warning n05, current limited to max. 4A
- PMODE=2 fault message F19, output stage is disabled
If the current limiting is activated, it only applies to periods of acceleration. A braking operation can still be carried out at full current.