PEERCOPS
ASCII - Command | PEERCOPS |
| Not supported with Standard Drive | |
Syntax Transmit | PEERCOPS [Data] |
| ||
Syntax Receive | PEERCOPS <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer8 | CANBus Object Number | 3690 (hex) | |
DIM | - | PROFIBUS PNU | 2000 (dec) IND = 0000xxxx (bin) | |
Range | 1 .. 64 | DPR | 400 (dec) | |
Default | 1 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 4.04 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Modbus | EEPROM | Yes | |
Short Description | Number of Data Words (Command) at Modbus+ | |||
Description
This parameter gives the address of the Modbus-Master for this drive. While initializing, this parameter is sent from the drive to the Modbus board. The board then transmits only data to the drive, that was send from this master.