PBAUD
ASCII - Command | PBAUD |
|
| |
Syntax Transmit | PBAUD |
| ||
Syntax Receive | PBAUD <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 35C3 (hex) | |
DIM | kBaud | PROFIBUS PNU | 1795 (dec) IND = 0000xxxx (bin) | |
Range | 1.0 .. 12000.0 | DPR | 195 (dec) | |
Default | - |
| ||
Opmode | - | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.73 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Communication | EEPROM | No | |
Short Description | Profibus Baud Rate | |||
Description
The PBAUD command reads out the present PROFIBUS baud rate. The baud rate is provided by the master (control system). The Drive detects the baud rate automatically.
The following settings are possible (in kbaud/kbps):
|
|
|
|
|
|
|
|
|
|