PASSCNFG
ASCII - Command | PASSCNFG |
|
| |
Syntax Transmit | PASSCNFG [Data] |
| ||
Syntax Receive | PASSCNFG <Data> | Available in |
| |
Type | rw | MMI | No | |
ASCII Format | Integer8 | CANBus Object Number | 36D8 (hex) | |
DIM |
| PROFIBUS PNU | 1672 (dec) IND = 0001xxxx (bin) | |
Range | 0,1 | DPR | 472 (dec) | |
Default | 0 |
| ||
Opmode |
| Data Type Bus/DPR | Integer8 | |
Drive State |
| Weightning |
| |
Start Firmware | 6.02 |
| ||
Configuration | No | Revision | 2.0 | |
Function Group | Basic Setup | EEPROM |
| |
Short Description | Password Function |
Description
The command PASSCNFG sets the passwort-function.(see also PASS, PASSX)
- PASSCNFG=0 all parameter writing procedures are locked
- PASSCNFG=1 only parameter SAVE is locked