OLIST
ASCII - Command | OLIST |
|
| |
Syntax Transmit | OLIST [Data] [Data] |
| ||
Syntax Receive | OLIST <Data> | Available in |
| |
Type | Multi-line Return Command | MMI | No | |
ASCII Format | String | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | - | DPR | No | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Position Controller | EEPROM | - | |
Short Description | List of Motion Task Data |
Description
The command OLIST x number is used to output the contents of number motion blocks (= motion orders) one after another, starting with block x. The interpretation and sequence of the parameters that are shown corresponds to the parameters of the ORDER command.
If the number parameter is missing, then just the contents of motion block x will be shown.
If both the x and the number parameter are missing, then the contents of all the valid motion blocks will be shown (i.e. motion blocks with valid data and correct checksums).