OBJCO
ASCII - Command | OBJCO |
|
| |
Syntax Transmit | OBJCO |
| ||
Syntax Receive | OBJCO <Data> | Available in |
| |
Type | Variable ro | MMI | No | |
ASCII Format | - | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | - | DPR | No | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 3.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Communication | EEPROM | No | |
Short Description | Mirror CAN - Objects for debug |
Description
The ASCII - object mirrors the CAN - objects. The objects need up to two parameters. The first parameter represents the Index and the second the Subindex. The Subindex is optional. The subindex is internally set to zero if no Subindex is given.