O1
ASCII - Command | O1 |
|
| |
Syntax Transmit | O1 [data] |
| ||
Syntax Receive | O1 | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 35AE (hex) | |
DIM | - | PROFIBUS PNU | 1774 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 174 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Digital I/O | EEPROM | No | |
Short Description | State of Digital Output 1 |
Description
The O1 command returns the state of the digital output 1 (0 = Low,1 = High).
If no function is assigned to digital output 1 (O1MODE=0), then the High/Low state can be given out at output 1 by using the command O1 1 or O1 0.