M_TASK
ASCII - Command | M_TASK |
| For Manufacturer Use only | |
Syntax Transmit | M_TASK |
| ||
Syntax Receive | M_TASK <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | String | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | - | DPR | No | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Amplifier | EEPROM | - | |
Short Description | Display the Main Macro Program |
Description
The source code of the main macro program is displayed on the screen. This program section is always run if no other routine is being performed (idle). The setting PROMPT=2 makes the display appear page-by-page. Pressing a key steps the display on to show the next side, <ESC> cancels the output to the screen.