M_4000
ASCII - Command | M_4000 |
| For Manufacturer Use only | |
Syntax Transmit | M_4000 |
| ||
Syntax Receive | M_4000 <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | String | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | - | DPR | No | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Amplifier | EEPROM | - | |
Short Description | Display 4 msec Macro Program |
Description
The source code of the 4 msec macro function is displayed on the screen. The setting PROMPT=2 makes the display appear page-by-page. Pressing a key steps, the display on to show the next side, <ESC> cancels the output to the screen.