MVANGLF
ASCII - Command | MVANGLF |
|
| |
Syntax Transmit | MVANGLF [Data] |
| ||
Syntax Receive | MVANGLF <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 35A8 (hex) | |
DIM | Electrical Degrees | PROFIBUS PNU | 1768 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 45 | DPR | 168 (dec) | |
Default | 20 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Motor | EEPROM | Yes | |
Short Description | Velocity-dependent Lead (Limit Phi) |
Description
This is a compensation for the inductive phase shift between the motor voltage and the motor current at high velocitys. With defined voltage relationships, this permits a higher torque at the final limit velocity. Alternatively, the achievable final limit velocity can be increased by up to 30%. Depending on the motor velocity, the phase shift is increased linearly from the Start Phi point (MVANGLB) up to the End Phi value at the final limit velocity. The most favorable setting depends on the type of motor and the final limit velocity.