MSLBRAKE
ASCII - Command | MSLBRAKE |
|
| |
Syntax Transmit | MSLBRAKE [Data] |
| ||
Syntax Receive | MSLBRAKE <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer16 | CANBus Object Number | 3671 (hex) | |
DIM | - | PROFIBUS PNU | 1969 (dec) IND = 0000xxxx (bin) | |
Range | 1 .. 32 | DPR | 369 (dec) | |
Default | 8 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 4.05 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Basic Setup | EEPROM | Yes | |
Short Description | DEC ramp at sensorless emergency stop | |||
Description
If the feedback unit trips (Fault F04, F08 or F25), it is impossible to stop the motor with the standard commutation. Therefore, a sensor less stop is implemented. It is not possible to define a ramp, because it depends on the friction and inertia of the system. MSLBRAKE offers the possibility to change the emergency ramp in this case. The lower MSLBRAKE is, the lower is the deceleration of the motor.