MRS
ASCII - Command | MRS |
|
| |
Syntax Transmit | MRS [Data] |
| ||
Syntax Receive | MRS <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | 3686 (hex) | |
DIM | Ohm | PROFIBUS PNU | 1990 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 100 | DPR | 390 (dec) | |
Default | 1 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 4.72 |
| ||
Configuration | No | Revision | 1.5 | |
Function Group | Motor | EEPROM | Yes | |
Short Description | Winding Resistance of the Stator Phase-Phase | |||
Description
The parameter describes the stator winding resistance phase-phase in Ohm