MRESPOLES
ASCII - Command | MRESPOLES |
|
| |
Syntax Transmit | MRESPOLES [Data] |
| ||
Syntax Receive | MRESPOLES <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 35A1 (hex) | |
DIM | - | PROFIBUS PNU | 1761 (dec) IND = 0000xxxx (bin) | |
Range | 2, 4, .. 32 | DPR | 161 (dec) | |
Default | 2 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | Disabled | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Feedback | EEPROM | Yes | |
Short Description | Number of Resolver Poles (Multispeed) |
Description
The number of resolver poles (multispeed resolver) per turn.