MRESD
ASCII - Command | MRESD |
|
| |
Syntax Transmit | MRESD [Data] |
| ||
Syntax Receive | MRESD <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | 3697 (hex) | |
DIM | - | PROFIBUS PNU | 2007 (dec) IND = 0000xxxx (bin) | |
Range | 0.5 .. 2 | DPR | 407 (dec) | |
Default | 1 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 4.78 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Feedback | EEPROM | Yes | |
Short Description | Damping of the Luenberger Observer |
Description
MRESD is a variable to ensure the firmware compatibility for the bandwidth of the Luenberger velocity observer.
If the parameter settings for the firmware version from 3.00 to 3.38 and from 4.00 to 4.77 are used for the firmware version above 4.78, this parameter should be set to 0.5.