MPOLES
ASCII - Command | MPOLES |
|
| |
Syntax Transmit | MPOLES [Data] |
| ||
Syntax Receive | MPOLES <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 359D (hex) | |
DIM | Poles | PROFIBUS PNU | 1757 (dec) IND = 0000xxxx (bin) | |
Range | 0, 2, 4, 6, .. , 256 | DPR | 157 (dec) | |
Default | 6 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | Disabled | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Motor | EEPROM | Yes | |
Short Description | Number of Motor Poles | |||
Description
The number of motor poles per turn of the motor.
MPOLES = 0 is not saved into the drive if a Firmware > 5.07 is used. The setting MPOLES =0 is also not monitored in the MMI.