MOVE
ASCII - Command | MOVE |
|
| |
Syntax Transmit | MOVE [Data] |
| ||
Syntax Receive | MOVE <Data> | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 3642 (hex) | |
DIM | - | PROFIBUS PNU | 1922 (dec) IND = 0000xxxx (bin) | |
Range | 0,1,..,180,192 .. 255 | DPR | 322 (dec) | |
Default | - |
| ||
Opmode | 8 | Data Type Bus/DPR | Integer16 | |
Drive State | Enabled | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Position Controller | EEPROM | - | |
Short Description | Start Motion Task | |||
Description
The command MOVE nr starts the motion task nr from the motion task memory.
If the command is used without a parameter, then the number of the most recently started task will be displayed.