MONITOR2
ASCII - Command | MONITOR2 |
|
| |
Syntax Transmit | MONITOR2 |
| ||
Syntax Receive | MONITOR2 <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 359B (hex) | |
DIM | mV | PROFIBUS PNU | 1755 (dec) IND = 0000xxxx (bin) | |
Range | -10000 ..10000 | DPR | 155 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Analog I/O | EEPROM | No | |
Short Description | Monitor 2 Output Voltage |
Description
The actual value of the output voltage from Monitor 2.