MICONT
ASCII - Command | MICONT |
|
| |
Syntax Transmit | MICONT [Data] |
| ||
Syntax Receive | MICONT <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 358E (hex) | |
DIM | Amperes | PROFIBUS PNU | 1742 (dec) IND = 0000xxxx (bin) | |
Range | 10% of DICONT, .. 2* DICONT | DPR | 142 (dec) | |
Default | DICONT |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Motor | EEPROM | Yes | |
Short Description | Motor Continuous Current Rating |
Description
This parameter limits the ICONT setting of the amplifier, depending on the maximum continuous current rating of the motor.