MDUMP
ASCII - Command | MDUMP |
|
| |
Syntax Transmit | MDUMP |
| ||
Syntax Receive | MDUMP <Data> | Available in |
| |
Type | Multi-line Return Command | MMI | No | |
ASCII Format | String | CANBus Object Number | 358B (hex) | |
DIM | - | PROFIBUS PNU | 1739 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 139 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Motor | EEPROM | - | |
Short Description | Display Present Motor Parameters | |||
Description
Displays the currently valid motor parameters.