MDRV
ASCII - Command | MDRV |
|
| |
Syntax Transmit | MDRV [Data] |
| ||
Syntax Receive | MDRV <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer8 | CANBus Object Number | 3639 (hex) | |
DIM | - | PROFIBUS PNU | 1913 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1 | DPR | 313 (dec) | |
Default | 1 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 2.49 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Communication | EEPROM | Yes | |
Short Description | Selection of Multidrive Functionality |
Description
The command MDRV enables the multi drive functionality.