MDBSET
ASCII - Command | MDBSET |
|
| |
Syntax Transmit | MDBSET [Data] |
| ||
Syntax Receive | MDBSET <Data> | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 358A (hex) | |
DIM | - | PROFIBUS PNU | 1738 (dec) IND = 0000xxxx (bin) | |
Range | 1 .. MDBCNT | DPR | 138 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Motor | EEPROM | - | |
Short Description | Set Actual Motor Data Set | |||
Description
The MDBSET command can be used to address a specific data set from the motor database. The subsequent MDBGET command provides the directory entry for the selected motor data set