LOAD
ASCII - Command | LOAD |
|
| |
Syntax Transmit | LOAD |
| ||
Syntax Receive | LOAD | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | - | CANBus Object Number | 3583 (hex) | |
DIM | - | PROFIBUS PNU | 1731 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 131 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Amplifier | EEPROM | No | |
Short Description | Load parameters from serial EEPROM |
Description
The LOAD command loads the parameters from the serial EEPROM. All parameter changes that have been made since the last SAVE command (save in the serial EEPROM) will be lost.