LIST
ASCII - Command | LIST |
|
| |
Syntax Transmit | LIST |
| ||
Syntax Receive | LIST <Data> | Available in |
| |
Type | Multi-line Return Command | MMI | No | |
ASCII Format | String | CANBus Object Number | 3582 (hex) | |
DIM | - | PROFIBUS PNU | 1730 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 130 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Communication | EEPROM | No | |
Short Description | List All ASCII Commands | |||
Description
All those commands are listed which can be used for to the present motor/amplifier configuration. ASCII commands that require specific hardware (e.g. Hiperface/Endat, Profibus,Sercos) will only be displayed if the corresponding hardware has been recognized correctly.