LED3
ASCII - Command | LED3 |
|
| |
Syntax Transmit | LED3 [Data] |
| ||
Syntax Receive | LED3 <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 3580 (hex) | |
DIM | - | PROFIBUS PNU | 1728 (dec) IND = 0000xxxx (bin) | |
Range | 0 ..127 | DPR | 128 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Actual Values | EEPROM | - | |
Short Description | State of Display 3 Segment | |||
Description
The command LED3 returns the present status (7-segment code) of the segment in LED2 (right).
Bit-assignment for a 7-segment display:
- Bit 0 (0x01, 1) segment A (top)
- Bit 1 (0x02, 2) segment B (top right)
- Bit 2 (0x04, 4) segment C (bottom right)
- Bit 3 (0x08, 8) segment D (bottom)
- Bit 4 (0x10, 16) segment E (bottom left)
- Bit 5 (0x20, 32) segment F (top left)
- Bit 6 (0x40, 64) segment G (center)
A write action LED3 <code> produces the defined code on the display.
This only makes sense if the internal display output has been switched off (LEDSTAT 0).
It is not possible to output a decimal point.