L
ASCII - Command | L |
|
| |
Syntax Transmit | L [Data] |
| ||
Syntax Receive | L <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | 3577 (hex) | |
DIM | mH | PROFIBUS PNU | 1719 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 100 | DPR | 119 (dec) | |
Default | 10 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 4.72 |
| ||
Configuration | No | Revision | 1.5 | |
Function Group | Motor | EEPROM | Yes | |
Short Description | Stator Inductance of the Motor |
Description
The parameter describes the stator inductance between phase and phase in mH.