KTN
ASCII - Command | KTN |
|
| |
Syntax Transmit | KTN [Data] |
| ||
Syntax Receive | KTN <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 362F (hex) | |
DIM | Milliseconds | PROFIBUS PNU | 1903 (dec) IND = 0000xxxx (bin) | |
Range | 0.2 .. 2.0 | DPR | 303 (dec) | |
Default | 0.6 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Current Controller | EEPROM | Yes | |
Short Description | Current Controller Integral-Action Time |
Description
The integral-action time (integration time constant) of the current control loop.