IPEAKN
ASCII - Command | IPEAKN |
|
| |
Syntax Transmit | IPEAKN [Data] |
| ||
Syntax Receive | IPEAKN <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | 356F (hex) | |
DIM | A | PROFIBUS PNU | 1711 (dec) IND = 0000xxxx (bin) | |
Range | 0.0 ... DIPEAK | DPR | 111 (dec) | |
Default | IMAX |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.77 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Current Controller | EEPROM | Yes | |
Short Description | Negative Peak current Limit | |||
Description
Sets the intended pulse current (r.m.s. value) for the negative range.