INS7
ASCII - Command | INS7 |
|
| |
Syntax Transmit | INS7 |
| ||
Syntax Receive | INS7 <Data> | Available in |
| |
Type | Variable ro | MMI | No | |
ASCII Format | Integer8 | CANBus Object Number | 36C5 (hex) | |
DIM | - | PROFIBUS PNU | 1653 (dec) IND = 0001xxxx (bin) | |
Range | 0, 1 | DPR | 453 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 5.41 |
| ||
Configuration | No | Revision | 1.9 | |
Function Group | Digital I/O | EEPROM | No | |
Short Description | State of Input A7 of the I/O Option Card | |||
Description
INS7 is used to read input A7 (terminal 8 of X11A) at the I/O option card. This input is normally used to select a motion task but can be reassigned for general purpose mode by setting IO11IN = 2.