IN3
ASCII - Command | IN3 |
|
| |
Syntax Transmit | IN3 |
| ||
Syntax Receive | IN3 <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 3567 (hex) | |
DIM | - | PROFIBUS PNU | 1703 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 103 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Digital I/O | EEPROM | No | |
Short Description | Status of Digital Input 3 |
Description
The status of the digital input INPUT3.