IN1
ASCII - Command | IN1 |
|
| |
Syntax Transmit | IN1 |
| ||
Syntax Receive | IN1 <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 3561 (hex) | |
DIM | - | PROFIBUS PNU | 1697 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 97 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Actual Values | EEPROM | - | |
Short Description | Status of Digital Input 1 |
Description
The status of the digital input INPUT1.