IN
ASCII - Command | IN |
|
| |
Syntax Transmit | IN |
| ||
Syntax Receive | IN <Data> | Available in |
| |
Type | Multi-line Return Command | MMI | Yes | |
ASCII Format | String | CANBus Object Number | 3560 (hex) | |
DIM | - | PROFIBUS PNU | 1696 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 96 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Actual Values | EEPROM | - | |
Short Description | List Analog Voltage Values |
Description
- The IN command returns the input voltages for the 8 A/D channels as counts (-4096 ... +4096).
- Channel 0: Heat sink temperature
- Channel 1: Ambient temperature
- Channel 2: Regen power
- Channel 3: I_U
- Channel 4: Motor temperature
- Channel 5: DC-link/DC-bus voltage [4096 counts = 1015 V]
- Channel 6: Supply voltage [4096 counts = 800 V]
- Channel 7: I_W