IDUMP
ASCII - Command | IDUMP |
|
| |
Syntax Transmit | IDUMP |
| ||
Syntax Receive | IDUMP <Data> | Available in |
| |
Type | Multi-line Return Command | MMI | Yes | |
ASCII Format | String | CANBus Object Number | 355E (hex) | |
DIM | - | PROFIBUS PNU | 1694 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 94 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Current Controller | EEPROM | - | |
Short Description | Output Current Limit List |
Description
This command returns a list of the current limit variables and their settings (see CDUMP).