HVER
ASCII - Command | HVER |
|
| |
Syntax Transmit | HVER |
| ||
Syntax Receive | HVER <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | String | CANBus Object Number | 3557 (hex) | |
DIM | - | PROFIBUS PNU | 1687 (dec) IND = 0000xxxx (bin) | |
Range | max 50 ASCII Characters | DPR | 87 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Basic Setup | EEPROM | No | |
Short Description | Output the Hardware Version |
Description
The HVER command returns the designation for the hardware version, in the following form:
Drive 6xx Hardware Version (yy) zzzz
- xx - designation of the output stage (current rating)
- yy - designation of the hardware version
- zzzz - date of the first hardware revision