HELP
ASCII - Command | HELP |
|
| |
Syntax Transmit | HELP |
| ||
Syntax Receive | HELP <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | String | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | - | DPR | No | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.46 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Communication | EEPROM | - | |
Short Description | Output Parameter Help Information |
Description
Using the parameter HELP <name> produces a display of help information for the ASCII parameter name. This help information includes input limits and both the actual and default values for the parameter.
e.g. HELP GV
GV act=6 min=0 max=1000 default=1