HDUMP
ASCII - Command | HDUMP |
|
| |
Syntax Transmit | HDUMP |
| ||
Syntax Receive | HDUMP <Data> | Available in |
| |
Type | Multi-line Return Command | MMI | No | |
ASCII Format | String | CANBus Object Number | 3551 (hex) | |
DIM | - | PROFIBUS PNU | 1681 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 81 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Feedback | EEPROM | - | |
Short Description | Output all sin/cos (Hiperface) variables |
Description
Produces an output of all the sin/cos feedback variables.