FLUXM
ASCII - Command | FLUXM |
|
| |
Syntax Transmit | FLUXM [Data] |
| ||
Syntax Receive | FLUXM <Data> | Available in |
| |
Type | Variable r | MMI | No | |
ASCII Format | Float | CANBus Object Number | 3689 (hex) | |
DIM | - | PROFIBUS PNU | 1993 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 10000 | DPR | 393 (dec) | |
Default | 4500 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 4.40 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Motor | EEPROM | - | |
Short Description | Rated Flux Level of Permanent Magnet Motor |
Description
FLUXM is read-only and corresponds to the rated flux level of permanent magnet motor. This variable is determined by the motor torque constant, Kt. The unit is counts and the scaling factor is 22000. This means that Fluxm(counts)/22000 = VoltSec.
This variable is applicable only for the sensorless drive of permanent magnet motor.