FLTHISTS
ASCII - Command | FLTHIST * |
|
| |
Syntax Transmit | FLTHIST * |
| ||
Syntax Receive | FLTHIST * <Data> | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | 20 x Integer32 | CANBus Object Number | No | |
DIM | Number and TRUN | PROFIBUS PNU | No | |
Range | - | DPR | No | |
Default | - |
| ||
Opmode | - | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Basic Setup | EEPROM | No | |
Short Description | Fault History: Display last 10 faults | |||
Description
The FLTHIST command produces a list of the last 10 faults that occurred, together with the corresponding number of operating hours at the time of occurrence, in plain text.
The output looks like this:
n1 t1 n2 t2 n3 t3 ....n10 t10
n fault number
t time of the event (operating hours counter) [in 1024/60000 minutes]