FLTHIST
ASCII - Command | FLTHIST |
|
| |
Syntax Transmit | FLTHIST |
| ||
Syntax Receive | FLTHIST <Data> | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | String | CANBus Object Number | No | |
DIM | Number and TRUN | PROFIBUS PNU | No | |
Range | 10 No. of Last Messages+Times | DPR | No | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Drive Status | EEPROM | - | |
Short Description | Fault History: Display last 10 faults |
Description
The FLTHIST command produces a list of the last 10 faults that occurred, together with the corresponding number of operating hours at the time of occurrence, in clear text.