FLTCNTS
ASCII - Command | FLTCNT * |
|
| |
Syntax Transmit | FLTCNT * |
| ||
Syntax Receive | FLTCNT * <Data> | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | 1 x Integer32 + 32 x Integer16 | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | - | DPR | No | |
Default | - |
| ||
Opmode | - | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Basic Setup | EEPROM | - | |
Short Description | Fault Frequency |
Description
The command returns a list of 33 numbers:
1st number: total number of faults (Integer32)
2nd number number of occurrences of fault F01
3rd number number of occurrences of fault F02
..........
33rd number number of occurrences of fault F32