FLTCNT
ASCII - Command | FLTCNT |
|
| |
Syntax Transmit | FLTCNT |
| ||
Syntax Receive | FLTCNT <Data> | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | String | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | 0, 65535 per Fault Message | DPR | No | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Drive Status | EEPROM | - | |
Short Description | Fault Frequency |
Description
The FLTCNT command provides a listing of all possible error messages, with the number of occurrences of each type of fault in clear text. The total number of faults (sum of the individual faults) is given out before the fault list.