EXTMUL
ASCII - Command | EXTMUL |
|
| |
Syntax Transmit | EXTMUL [Data] |
| ||
Syntax Receive | EXTMUL <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 3538 (hex) | |
DIM | - | PROFIBUS PNU | 1656 (dec) IND = 0000xxxx (bin) | |
Range | -32768 .. 32767 | DPR | 56 (dec) | |
Default | 256 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.62 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Position Controller | EEPROM | Yes | |
Short Description | ext. Encoder multiplier |
Description
The EXTMUL parameter can be used to adjust the resolution of the external encoder to match the resolution of the internal position control loop. EXTMUL can be calculated according to the following formula:
EXTMUL = 1048576 / (NN x 4) NN is the resolution of the external encoder, in pulses/turn