ENCCAPT
ASCII - Command | ENCCAPT |
|
| |
Syntax Transmit | ENCCAPT [Data] |
| ||
Syntax Receive | ENCCAPT <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer8 | CANBus Object Number | 3531 (hex) | |
DIM | - | PROFIBUS PNU | 1649 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1 | DPR | 49 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | Disabled | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Feedback | EEPROM | Yes | |
Short Description | no function |
Description
This command has been implemented for compatibility reasons.