DR_TYPE
ASCII - Command | DR_TYPE |
|
| |
Syntax Transmit | DR_TYPE |
| ||
Syntax Receive | DR_TYPE <Data> | Available in |
| |
Type | Variable ro | MMI | No | |
ASCII Format | Integer16 | CANBus Object Number | 352E (hex) | |
DIM | - | PROFIBUS PNU | 1646 (dec) IND = 0000xxxx (bin) | |
Range | 1 .. 8 | DPR | 46 (dec) | |
Default | - |
| ||
Opmode | - | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.27 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Amplifier | EEPROM | No | |
Short Description | Gives the Output Stage Indentification |
Description
This command can be used to read the drive type.
DR_TYPE Drive
- 1 SR601
- 2 SR603
- 3 SR606
- 4 SR610
- 5 SR614
- 6 SR620
- 7 SR640
- 8 SR670
- 9 SR610/30
- 18 SR403
- 19 SR406