DPRILIMIT
ASCII - Command | DPRILIMIT |
|
| |
Syntax Transmit | DPRILIMIT [Data] |
| ||
Syntax Receive | DPRILIMIT <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Int16 | CANBus Object Number | 3658 (hex) | |
DIM | - | PROFIBUS PNU | 1944 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 3280 | DPR | 344 (dec) | |
Default | 3280 |
| ||
Opmode | All | Data Type Bus/DPR | Int16 | |
Drive State | - | Weightning |
| |
Start Firmware | 4.96 |
| ||
Configuration | No | Revision | 1.7 | |
Function Group | Fieldbus | EEPROM | No | |
Short Description | Digital Limiting of the peak Current via DPR |
Description
Digital Limiting of the peak current via DPR.
The scaling is:
- DPRILIMIT=3280 Current limited to DIPEAK
- DPRILIMIT=0 Current limited to 0 A
If the drive is switched on, DPRILIMIT is set to 3280 (no current limit). DPRILIMIT is not stored in EEPROM. So, to enable the limit, write the data to the variable via fieldbus, RS232 or I/O command buffer.
To enable this function, DILIM must be set to "1".