DISDPR
ASCII - Command | DISDPR |
|
| |
Syntax Transmit | DISDPR [Data] |
| ||
Syntax Receive | DISDPR <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer8 | CANBus Object Number | 3673 (hex) | |
DIM | - | PROFIBUS PNU | 1971 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1 | DPR | 371 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | Disable | Weightning |
| |
Start Firmware | 3.51 |
| ||
Configuration | No | Revision | 1.5 | |
Function Group | Communication | EEPROM | - | |
Short Description | Disable DPR access |
Description
DISDPR=1 disables the write access of e.g. Lightbus option boards to the drive. Read access is still possible. This enables the service functionality via PC even if the Bus is running.
- DISDPR=0 Full access from the controller side.
- DISDPR=1 Only read access.
This parameter is not stored in the EEPROM.