DILIM
ASCII - Command | DILIM |
|
| |
Syntax Transmit | DILIM [Data] |
| ||
Syntax Receive | DILIM <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer8 | CANBus Object Number | 362C (hex) | |
DIM | - | PROFIBUS PNU | 1900 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1 | DPR | 300 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | Disabled + Reset (Coldstart) | Weightning |
| |
Start Firmware | 2.08 |
| ||
Configuration | Yes | Revision | 1.3 | |
Function Group | Basic Setup | EEPROM | Yes | |
Short Description | DPR current limit |
Description
With external DPR-SLOT cards it is possible to limit the drive current through the DPR (RAM interface to the SLOT card). This function must be enabled through the DILIM configuration variable.